Zoeken in de Kennisbank
Document downloaden () van 20
Vloeistofdicht

LiQuik No Disassembly Liquidtight Fittings

LiQuik liquidtight fittings from Eaton's Crouse-Hinds Division are used as a labor saving, no disassembly alternative to our standard liquidtight family.  Simply loosen the black nut, insert your liquidtight conduit and tighten down for a secure connection.  Two dimples on the ferrule insert into the body and “lock” so the ferrule will not spin during the two-step “twist on” application, saving both time and money.

Certifications and compliances

NEC/CEC

  • Class I, Division 2
  • Class II, Divisions 1 & 2
  • Class III, Divisions 1 & 2
  • Suitable for grounding in sizes 3/8” through 1-1/4” under NEC
  • UL standards: 514B, 467
  • cUL standard: C22.2 No. 18F
  • UL File No. E-19189

Design features

  • Liquidtight, raintight, oiltight for protection and long life in wet, dusty and corrosive environments
  • Hex shaped gland nut allows for easy wrenching, providing a fast, tight installation
  • Suitable for wet locations
  • Reusable, long ferrule prevents pull-out and tight bend conduit pop-out
  • Furnished with locknut and sealing ring
  • Third party certified
  • Available in straight configurations
  • Available in sizes 3/8” to 2”
  • Available in insulated and non-insulated versions to meet any customer preference

Standard materials

  • Body – malleable iron
  • Gland nut – malleable iron
  • Ferrule – steel
  • Gland nut sealing ring – polyethylene
  • Sealing gasket – thermoplastic elastomer
  • Locknut – steel

Videos

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links