Eaton’s mobile aircrew vest interface (MAVI) is an integrated aircrew vest and harness assembly providing maximum occupant protection and survivability by reducing head, neck and chest loads during a crash event or hard landing. The MAVI is designed to integrate a harness with various aircrew vests currently in use by US Department of Defense (DoD), law enforcement and search and rescue personnel, including:
| Specifications | ||
| Item | Part Number | NSN |
| MAVI: | ||
| ATK/Eagle | ||
| CIACS vest | 1853-002-01 thru -12 | N/A |
| RECON vest | Call for part number | N/A |
| Capewell/Aerial | ||
| Air warrior vest | 1853-005-01 | N/A |
| PSCG vest | 1853-005-01 | N/A |
| TAC-AIR G2 vest | 1853-005-01 | N/A |
| Performance characteristics | |
| Environments G | MIL-STD-810 |
| Drop, Shock | MIL-STD-810G |
| Ultimate load | 5,000 lbs (2,268 kg) |
| Release force | 35 lbs. or less with a 250 lb. tensile load (113 kg) |
| 35 lbs. or less with a 250 lb. tensile load (113 kg) | -65⁰F to +230⁰ F (-54⁰C to +110⁰C) |
| Life cycle | 10,000 cycles |
| Finish | Flat black |