Zoeken in de Kennisbank
Document downloaden () van 20
Draagbare en handlampen

CEAG Explosion-protected LED Hand and Work Lamps

CEAG explosion-protected LED hand and work lamps from Eaton's Crouse-Hinds Division were designed for use during inspection and maintenance work in hazardous areas.  Typical applications include wastewater treatment plants, oil and gas facilities, chemical plants and shipyards.

Due to their compact size and high light output, these rugged work lamps are ideal for illuminating tight spaces, such as machinery interiors, silos or wherever a reliable portable light source is required.

Certifications and compliances

HL 43 d LED models:

  • EC-Type Examination Certificate: BVS 14 ATEX E 106 X
  • IECEx Certificate of Conformity: IECEx BVS 14.0068X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d IIC T5 Gb; Ex II 2 D Ex tb IIIC T95°C Db
  • Marking accd. to IECEx: Ex d IIC T5 Gb; Ex t IIIC T95°C Db
  • Degree of protection accd. to EN 60529: IP68

TL 43/60 LED models:

  • EC-Type Examination Certificate: BVS 14 ATEX E 106 X
  • IECEx Certificate of Conformity: IECEx BVS 14.0068X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d IIC T5 Gb; Ex II 2 D Ex tb IIIC T95°C Db
  • Marking accd. to IECEx: Ex d IIC T5 Gb; Ex t IIIC IP68 T95°C Db
  • Degree of protection accd. to EN 60529: IP68

ML LED M 100 de models:

  • EC-Type Examination Certificate: BVS 15 ATEX E 003 X
  • IECEx Certificate of Conformity: IECEx BVS 15.0014X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex db e IIB T5 Gb / Ex II 2 D Ex tb IIIB T95°C Db
  • Degree of protection accd. to EN 60529: IP68

Design features

  • With LED technology, from 6 watts to 36 watts
  • Lumen output from 200 lumens, up to 4780 lumens, with directional (180°) or 360° lighting
  • Wide voltage range: 85-264V AC/DC for general applications; 12-24V AC/DC for confined spaces (such as metal tanks)
  • Robust polycarbonate protective tube
  • Suited for use in IECEx/ATEX explosive gas and dust atmospheres
  • High degree of protection: IP68

Standard materials

  • Protective tube – polycarbonate
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen