Zoeken in de Kennisbank
Document downloaden () van 20
Regelstations

EGF Explosionproof Ground Fault Control Stations

Crouse-Hinds series EGF explosionproof ground fault control stations are used for the additional safety of personnel and for equipment protection in remote areas.

Certifications and compliances

NEC 

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA 3, 7CD, 9EFG, 12

 

Design features

  • Copper-free aluminum construction offers lightweight, corrosion resistance and a long, maintenance-free service life
  • 1-1/4" through feed conduit hubs with 1-1/4" to 1" reducers for ease of installation
  • Compact, internally flanged enclosure requires minimum installation area
  • Steel mounting feet with electroplate finish for fast, secure and corrosion-resistant mounting
  • Accepts #14-#10 copper wire sizes for application flexibility
  • Push-to-test button and pilot light (with 10,000 hour incandescent lamp) for easy and constant operational monitoring of unit
  • Cast aluminum circuit breaker operating handle for durability during use
  • EPD breakers for protection of heat tracing circuits

Standard materials

  • Bodies, covers, threaded barrels, guards, collars and toggle operator – copper-free aluminum
  • Pushbuttons – type 6/6 nylon
  • Operating shafts – stainless steel
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links
X
Download Close