Zoeken in de Kennisbank
Document downloaden () van 20
Motorstarters in behuizingen

SCSR Smart Combination Motor Starter and Receptacle

Crouse-Hinds series SCSR incorporates a combination starter with a receptacle for quick-connect portable motor control and fault diagnostic solutions. It provides equipment protection from overload and short circuit conditions while offering local and remote motor control connectivity via a wireless gateway or hardwire and prevents energization under all preceding conditions. The SCSR smart combination motor starter receptacle offers a wide range of protection devices and is suitable for use in industrial environments.

Accessible
Easy portability for quick-connect
Smart
Local and remote motor control via wireless gateway
Safety
Overload and short circuit protection

Compatible with CHG harsh and hazardous area gateway assemblies

Provides a wireless connection to Eaton’s Brightlayer Industrial Remote Monitoring application, and delivers real-time alerts to identify and alleviate variables that impact performance before they cause downtime.

Certifications and compliances

NEC/CEC

  • UL Listed to UL 508A and cUL
  • NEMA 3R, 4, 4X

Design features

  • Overload and short circuits protection with a receptacle for emergency and portable loads
  • Mechanically interlocked door - Flange handle mechanism is provided with a latch inside the door to lock the door when in ON position
  • Straight through wiring with line lugs at the top, load lugs at the bottom
  • Option between NEMA Freedom series starter and IEC XT series starter with padlockable fusible switches or MCPs/Thermal-magnetic circuit breakers
  • Rugged 30 mm 10250T pilot devices are used with selectable cover control options
  • CPT (Control Power Transformer) option available to step down primary voltage to secondary voltage, which supplies secondary power to controlled components
  • Ambient operating temperature -25°C to +55°C (vs. NEC standard operating temperature of -10°C to + 40°C)

Standard materials

  • Enclosure, external hardware – 316 stainless steel, painted steel
  • External latching hardware – chrome-plated steel
  • Internal mounting plate – powder-coated steel
  • Internal hardware – zinc-plated steel
Specificaties

Ordering information

SCSR Standard Numbering System
Download Links
X
Download Close