Zoeken in de Kennisbank
Document downloaden () van 20
PLC’s, HMI-PLC’s en industriële pc’s

MTL GECMA Workstation Thin Client

The MTL GECMA Workstation Thin Client (TC) comprises of the individually Ex certified components from our innovative, modular MTL GECMA Workstation range, with the addition of a TC communication module, delivering a wealth of great features and values for your application.

MTL GECMA Workstation Thin Client is specifically designed for virtualisation applications in Ex Zones 1/2/21/22 hazardous areas. It provides a powerful and reliable ‘client’ solution for integration into a Distributed Control System.

Safety
Individually certified modules
Reliability
Fibre Optic or Copper data transmission
Ease of Use
Single line data transmission

Certifications and compliances

ATEX & IECEx approved

  • Zone 1 mounting
  • Group IIC
  • T4 Temperature classification
  • Certified for -30°C to +60°C (configuration dependent)

CE marked for ATEX, EMC, LVD and RoHS Directives

Design features

  • Quad Core 2GHz CPU for powerful processing of application software
  • 8GB RAM for increased memory
  • Ex i and Ex e connections allowing easy integration of locally connected devices
  • Windows 10 IoT operating system and remote-access software for easy integration into existing networks
  • Dual Ethernet port provides redundancy on the network connection, increasing availability of the client on the network.
  • Unique and innovative platform concept - modular design saves you time and cost during installation, commissioning and operation
  • Individually certified modules for quick and easy on-site maintenance
  • 19", 22" Full HD and 24" displays with LED backlight technology for optimum quality and viewing
  • Lightweight, Slimline design helps you to optimise space and offers flexibility of application
  • Fibre Optic or Copper data transmission for cost effective, reliable and increased volume of data transfer
Specificaties

Due to the highly configurable nature of our MTL Gecma Workstations, please contact our Technical Services team to discuss your specific requirements.

Product specifications

  19" Thin Client 22" Thin Client 24" Thin Client
ELECTRICAL
Screen size 19 inch (48 cm) - across diagonal 21.5 inch (54 cm) - across diagonal 24 inch (61 cm) - across diagonal
Display 1280 x 1024 pixels, lower resolutions are interpolated, 5:4 picture format, 16.7 million colours 1920 x 1080 pixels, lower resolutions are interpolated, 16:9 picture format, 16.7 million colours 1920 x 1200 pixels, lower resolutions are interpolated, 16:10
picture format, 16.7 million colours
Brightness 250 cd/m² 250 cd/m² 250 cd/m²
Contrast ratio 1000:1 typical 1000:1 typical 1000:1 typical
Viewing angle 170/160° typical at CR ≥ 10 170/160° typical at CR ≥ 10 170/160° typical at CR ≥ 10
Touchscreen (optional) Resistive 5-wire glass touch screen Resistive 5-wire glass touch screen Resistive 5-wire glass touch screen
CPU Quad core Intel Celeron J1900 Quad core Intel Celeron J1900 Quad core Intel Celeron J1900
Frequency 2 GHz (2.42 GHz burst frequency) 2 GHz (2.42 GHz burst frequency) 2 GHz (2.42 GHz burst frequency)
Memory 4GB DDR3L (max. 8GB) 4GB DDR3L (max. 8GB) 4GB DDR3L (max. 8GB)
Video Intel Gen7 graphic engine Intel Gen7 graphic engine Intel Gen7 graphic engine
TERMINAL UNIT
Power supply AC 100-240V AC, 50/60Hz, DC 20-30V DC AC 100-240V AC, 50/60Hz, DC 20-30V DC AC 100-240V AC, 50/60Hz, DC 20-30V DC
Input power 80W (typical) / 88W (maximum) 80W (typical) / 88W (maximum) 80W (typical) / 88W (maximum)
Ethernet 2x Ex e 1000Mbps Copper Ports OR 2x Ethernet Fibre ports with 2x LC connectors (Single-Mode or Multi-Mode) 2x Ex e 1000Mbps Copper Ports OR 2x Ethernet Fibre ports with 2x LC connectors (Single-Mode or Multi-Mode) 2x Ex e 1000Mbps Copper Ports OR 2x Ethernet Fibre ports with 2x LC connectors (Single-Mode or Multi-Mode)
Watchdog timer Output system reset, programmable counter from 1 ~ 255 minutes/seconds Output system reset, programmable counter from 1 ~ 255 minutes/seconds Output system reset, programmable counter from 1 ~ 255 minutes/seconds
Storage 64GB SSD (larger storage size upon request) 64GB SSD (larger storage size upon request) 64GB SSD (larger storage size upon request)
Serial 1x Ex e RS232, 1x Ex i RS232 1x Ex e RS232, 1x Ex i RS232 1x Ex e RS232, 1x Ex i RS232
USB 2x Ex e USB 2.0, 4x Ex i USB 2.0 2x Ex e USB 2.0, 4x Ex i USB 2.0 2x Ex e USB 2.0, 4x Ex i USB 2.0
Pointing devices 2x Ex i PS/2 for keyboard and pointing device 2x Ex i PS/2 for keyboard and pointing device 2x Ex i PS/2 for keyboard and pointing device
Operating system Windows 10 IoT Windows 10 IoT Windows 10 IoT
Client application installed Remote desktop connection (pre-installed), others on request Remote desktop connection (pre-installed), others on request Remote desktop connection (pre-installed), others on request
MECHANICAL
Housing material Stainless steel
V2A, EN std 1.4301, SAE grade 304
V4A, EN std 1.4404, SAE grade 316L (optional)
Electro polishing (optional)
Stainless steel
V2A, EN std 1.4301, SAE grade 304
V4A, EN std 1.4404, SAE grade 316L (optional)
Electro polishing (optional)
Stainless steel
V2A, EN std 1.4301, SAE grade 304
V4A, EN std 1.4404, SAE grade 316L (optional)
Electro polishing (optional)
Weight 65kg (full terminal) 69kg (full terminal) 75kg (full terminal)
Dimensions (W x H x D) 509 x 429 x 50 (W x H x D) 610 x 400 x 50 (W x H x D) 675 x 461 x 50
Module assembly dimension without housing (mm) 509 (W) x 429 (H) x 125 (D*)
*depth behind mounted display module
610 (W) x 400 (H) x 125 (D*)
*depth behind mounted display module
675 (W) x 461 (H) x 125 (D*)
*depth behind mounted display module
ENVIRONMENTAL
Temperature Operating ambient temperature: -20°C to +50°C (10-90% RH, non-condensing)
Certified ambient temperature: -30°C to +60°C (10-90% RH, non-condensing)
Ambient storage temperature: -40°C to +70°C (10-90% RH, non-condensing)
Ingress protection Front IP66/NEMA 4 (when mounted and assembled correctly)
CERTIFICATION
Authority Certificate Com Module: IECEx: SIR 16.0062X ATEX: 16ATEX5180X
Approved for Certification Code Com Module: Ex eb mb[ib] op is IIC T4 Gb