Zoeken in de Kennisbank
Document downloaden () van 20
Overspanning en overspanningsbeveiliging

MTL DP200 BT & RJ range for modems and telemetry

The Crouse-Hinds series DP200 BT & RJ range provides robust, 10kA, plug in protection for fax, modem, telemetry and other telecom applications. Units are available with either a BT or RJ11 style plug and socket, DP200/BT and DP200/RJ respectively. Where RFI filtering is required in addition to surge protection the DP200/BT/RFI and DP200/RJ/RFI can be supplied. These devices suppress interference due to medium wave radio transmissions, and other sources, which can compromise normal telecom operation.

Safety
Protects modems and telemetry from surge
Reliability
Immune to power crossing
Performance
10kA surge capability

Design features

  • Protects fax, modems, telemetry and other telecom equipment
  • Robust — 10kA surge capability
  • BT or RJ11 style plug and socket
  • Full 4-wire protection
  • Immune to power crossing
  • RFI version available for noisy environments
Specificaties

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close