Eaton's range of beacons and strobes offer different types of visual altering including flashing, steady-state and rotating outputs. Built on decades of experience manufacturing MEDC and Wheelock product lines, the range can be utilized to warn of potential hazards or status changes, including the status of plant items, gas and oil leaks, emergency evacuation alerts, and much more.
Able to operate as part of a system (including fire alarm) or as stand-alone units, a variety of output values and lens options are possible to suit the application across commercial, industrial and hazardous areas.
MEDC XB15 5/10/15 Joule Ex Xenon Beacon Range
MEDC XB4 21 Joule Ex Xenon Beacon Range
Het maximale aantal artikels in de vergelijkingstool is vier.
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
Gekopieerd naar klembord
Er zijn minimaal twee artikels nodig om de vergelijkingstool te kunnen gebruiken.
Sorry, we can't get that information right now.