Document downloaden () van 20

013447
Model Code: T0-3-8232/XZ

Eaton Moeller series T0 Control switch, 20 A, Rear mounting, 3 contact unit(s), Contacts: 5, Design: 8232

General specifications

Product Name
Eaton Moeller® series T0 Control switch
Catalog Number
013447
EAN
4015080134473
Product Length/Depth
67 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.119 kg
Certifications
CE
Model Code
T0-3-8232/XZ

Features & Functions

Number of poles
Single-pole

General information

Degree of protection (front side)
IP00
NEMA Other
Mounting method
Rear mounting
Mounting position
As required
Number of contact units
3
Overvoltage category
III
Pollution degree
3
Suitable for
Intermediate mounting
Ground mounting
Front mounting
Switching angle
45 °
Type
Control switch

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
20 A

Short-circuit rating

Short-circuit protection rating
20 A gG/gL, Fuse, Contacts

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of contacts
5

Actuator

Actuator type
Toggle
Number of switch positions
5

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.