Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=1760x600mm
| Product Name | 
                                                Eaton xEnergy Basic door frame
                                             | 
| Catalog Number | 
                                                111226
                                             | 
| EAN | 
                                                4015081107872
                                             | 
| Product Length/Depth | 
                                                90 mm
                                             | 
| Product Height | 
                                                1765 mm
                                             | 
| Product Width | 
                                                635 mm
                                             | 
| Product Weight | 
                                                7.26 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPA-U-3S-600/17
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Model | 
                                                Stop door
                                             | 
| Application | 
                                                Outdoor (installation site)
                                             | 
| Color | 
                                                Gray  Light gray (RAL 7035) | 
| Surface finishing | 
                                                Powder coating  With powder coating | 
| Mounting method | 
                                                Flush mounting
                                             | 
| Material | 
                                                Aluminum
                                             | 
| Degree of protection | 
                                                IP43  NEMA Other | 
| Cover/door type | 
                                                Double-ward lock
                                             | 
| Housing material | 
                                                Aluminum
                                             | 
| Suitable for width | 
                                                600 mm
                                             | 
| Functions | 
                                                Additional equipment
                                             | 
| Special features | 
                                                With door
                                             |