Document downloaden () van 20

116675
Model Code: BPZ-LOCK/DH

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock with D hole

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116675
EAN
4015081164202
Product Length/Depth
28 mm
Product Height
40 mm
Product Width
48 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
BPZ-LOCK/DH

Leveringsprogramma

Type
Additional equipment

Technische gegevens - mechanisch

Closure type
Cylinder
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Handle type
Key

Meer informatie

Functions
Espagnolette locking (3-point locking)
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.