Document downloaden () van 20

119916
Model Code: XSPBU0806

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=800x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119916
EAN
4015081177561
Product Length/Depth
475 mm
Product Height
6 mm
Product Width
700 mm
Product Weight
7.788 kg
Compliances
RoHS conform
Model Code
XSPBU0806

Productspecificaties

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Floor plate

Productspecificatie exporteren