Document downloaden () van 20

142470
Model Code: BPZ-KR62/250

Eaton xEnergy Basic base element, Cable interconnect frame IP55, HxWxD=200 x 600 x 250 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142470
EAN
4015081392018
Product Length/Depth
255 mm
Product Height
205 mm
Product Width
605 mm
Product Weight
7.5 kg
Compliances
RoHS conform
Model Code
BPZ-KR62/250

Leveringsprogramma

Type
Additional equipment
Model
Other
Color
Gray

Technische gegevens - mechanisch

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
250 mm
Suitable for width
600 mm

Meer informatie

Functions
Additional equipment
RAL-number
7035

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.