Document downloaden () van 20

144005
Model Code: EPTS15-1250

EPTS15-1250. Mounting rail 35x15mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144005
EAN
4015081405398
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
1245 mm
Product Weight
0.923 kg
Certifications
CE
Model Code
EPTS15-1250

Leveringsprogramma

Model
Support rail
Color
Other

Technische gegevens - mechanisch

Material
Metal
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Meer informatie

RAL-number
0

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.