Foto is representatief
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Spare glass for 1492/1493
| Product Name | 
                                                Eaton Accessories and spare parts for fire alarm systems
                                             | 
| Catalog Number | 
                                                1494-CSA
                                             | 
| EAN | 
                                                8054934901331
                                             | 
| Product Length/Depth | 
                                                79 mm
                                             | 
| Product Height | 
                                                0.8 mm
                                             | 
| Product Width | 
                                                39 mm
                                             | 
| Product Weight | 
                                                0.006 kg
                                             | 
| Certifications | 
                                                CE marking
                                             | 
| Type of accessory/spare part | 
                                                Spare glass
                                             | 
| Material | 
                                                Other
                                             | 
| Suitable for intrusion alarm | 
                                                No
                                             | 
| Suitable for fire alarm | 
                                                Yes
                                             | 
| Suitable for wall mounting | 
                                                No
                                             | 
| Suitable for ceiling mounting | 
                                                No
                                             |