Foto is representatief
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Distribution parts. Current transformer, 300, 5A, 1 GK, 3.75VA
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                149450
                                             | 
| EAN | 
                                                4015081457861
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                26 mm
                                             | 
| Product Width | 
                                                52 mm
                                             | 
| Product Weight | 
                                                0.182 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                ASCNH185CT300-5-1
                                             | 
| Opening width - min | 
                                                0 mm
                                             | 
| Opening height - min | 
                                                0 mm
                                             | 
| Nominal current | 
                                                300 A
                                             | 
| Number of inputs (primary) | 
                                                0
                                             | 
| Opening diameter | 
                                                0 mm
                                             | 
| Opening height - max | 
                                                0 mm
                                             | 
| Secondary current input | 
                                                5 A
                                             | 
| Secondary rated apparent power | 
                                                3.75 VA
                                             | 
| Opening width - max | 
                                                0 mm
                                             | 
| Accuracy class (ratio) | 
                                                1
                                             | 
| Model | 
                                                Through-feed current converter
                                             | 
| Over current limiting factor | 
                                                FS 5
                                             | 
| Secondary connection | 
                                                Screw connection
                                             | 
| Power consumption | 
                                                3.75 W
                                             |