Document downloaden () van 20
Niet meer leverbaar

155329
Model Code: XANP-MC-FR1,5KW

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, FR 1.5KW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155329
EAN
4015081520466
Product Length/Depth
1.6 mm
Product Height
64 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Model Code
XANP-MC-FR1,5KW

Productspecificaties

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

Productspecificatie exporteren