Document downloaden () van 20
Niet meer leverbaar

158114
Model Code: XANP-MC-FR250KW

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, FR 250KW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158114
EAN
4015081547029
Product Length/Depth
1.6 mm
Product Height
74 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Model Code
XANP-MC-FR250KW

Productspecificaties

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

Productspecificatie exporteren