Document downloaden () van 20

167301
Model Code: EX-FILT3-55

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Outlet filter, 3-55

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167301
EAN
4015081638031
Product Length/Depth
34 mm
Product Height
202 mm
Product Width
202 mm
Product Weight
0.36 kg
Compliances
RoHS conform
Model Code
EX-FILT3-55

Productspecificaties

Fitted with:
Filter mat
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Color
Gray
Degree of protection
IP55
Filter class
G3
Material
Plastic

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.