Document downloaden () van 20

173638
Model Code: BPZ-SF-DP-10

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for shared composition, vertical, H=1040mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173638
EAN
4015081700455
Product Length/Depth
160 mm
Product Height
1080 mm
Product Width
35 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-SF-DP-10

Leveringsprogramma

Type
Additional equipment
Model
Connector / partition piece
Application
Partitioned configuration in surface-mounted service distribution board
Color
Stainless steel

Technische gegevens - mechanisch

Surface finishing
Galvanized
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
1060 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
1060 mm

Meer informatie

Functions
Additional equipment
RAL-number
0

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.