Document downloaden () van 20

184981
Model Code: BPZ-ZP2

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic ZP2 fixing sundry, for fixing cable duct on C section rail

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
184981
EAN
4015081804078
Product Length/Depth
180 mm
Product Height
20 mm
Product Width
180 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
BPZ-ZP2

Leveringsprogramma

Model
Mounting kit
Color
White

Technische gegevens - mechanisch

Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Meer informatie

RAL-number
9001

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.