Document downloaden () van 20

193222
Model Code: BPZ-KR101/400

Eaton xEnergy Basic base element, Cable arrangement plinth for floor standing distribution board IP55, HxWxD=100 x 1000 x 400 mm, gray

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
193222
EAN
9010238007659
Product Length/Depth
400 mm
Product Height
100 mm
Product Width
1000 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Model Code
BPZ-KR101/400

Leveringsprogramma

Type
Additional equipment
Model
Base complete
Color
Light gray (RAL 7035)
Gray

Technische gegevens - mechanisch

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Material
Steel
Sheet steel
Load capacity - max
300 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
400 mm
Suitable for width
1000 mm

Meer informatie

Functions
Additional equipment
RAL-number
7035
Suitable for
Cable patch

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.