Document downloaden () van 20

1965402
Model Code: HJ5941

Eaton Systeem 55 LV systems Final Distribution Boards. Systeem 55 and Medusa accessories, inlet module, 3x PG29

General specifications

Product Name
Eaton Systeem 55 cable flange
Catalog Number
1965402
EAN
9010238198814
Product Length/Depth
275 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
HJ5941

Productspecificaties

Special features
Accessories and fittings Insert for snap-in packing glands The input pieces can also be used as sealing pieces Emissions places 3 x Pg29 Door opening 154 mm
Type
Accessories and fittings
Number of conduit lead-ins
3
Suitable for cable diameter - max
25 mm
Suitable for cable diameter - min
25 mm
For tube diameter
Other

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.