Document downloaden () van 20

226543
Model Code: ZSD-SPN

ZSD-SPN. Fixing spindle

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226543
EAN
4015082265434
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
ZSD-SPN

Productspecificaties

Color
White
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Mounting kit

Productspecificatie exporteren