Document downloaden () van 20

286684
Model Code: BPZ-FP-600/150-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x600mm, with 45 mm device cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
286684
EAN
4015082866846
Product Length/Depth
520 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
BPZ-FP-600/150-45

Leveringsprogramma

Type
Additional equipment
Color
Light gray (RAL 7035)

Technische gegevens - mechanisch

Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Mounting position
Vertical
Horizontal
Material
Sheet steel
Steel
Number of height units
0
Number of module space units (total)
24
Number of rows
1
Front plate cutout size
45 mm
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm

Meer informatie

Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.