Document downloaden () van 20
Niet meer leverbaar

286817
Model Code: Z-LTS-L-KA

Clamp cover, size 1, 2, 3

General specifications

Product Name
Eaton Distribution parts
Catalog Number
286817
EAN
4015082868178
Product Length/Depth
50 mm
Product Height
180 mm
Product Width
60 mm
Product Weight
0.046 kg
Compliances
RoHS conform
Model Code
Z-LTS-L-KA

Productspecificaties

Accessory/spare part type
Cover
Accessory

Productspecificatie exporteren