Document downloaden () van 20

292409
Model Code: BPZ-FP-800/050-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=50x800mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
292409
EAN
4015082924096
Product Length/Depth
35 mm
Product Height
55 mm
Product Width
725 mm
Product Weight
0.68 kg
Compliances
RoHS conform
Model Code
BPZ-FP-800/050-BL-W

Leveringsprogramma

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technische gegevens - mechanisch

Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Meer informatie

Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.