Document downloaden () van 20

292423
Model Code: BP-TBP-600-CE-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, with cut-out for cable entry, WxD=600x249mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
292423
EAN
4015082924232
Product Length/Depth
265 mm
Product Height
75 mm
Product Width
615 mm
Product Weight
2.56 kg
Compliances
RoHS conform
Model Code
BP-TBP-600-CE-W

Leveringsprogramma

Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Bottom plate
Roof plates
Color
White
Traffic white (RAL 9016)

Technische gegevens - mechanisch

Unit type
Modular system
Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Steel
Cable entry type
Open
Housing material
Sheet steel
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
249 mm
Suitable for width
600 mm

Meer informatie

Fitted with:
Cable entry
RAL-number
9016
Special features
  • Pair (for top and bottom), incl. screws
  • With aperture for cable entry
  • With opening for cable entry
Suitable for
Bottom planking
Roof planking
Used with
Accessory
Accessory consideration
Service distribution board IVS
Wall-mounting distribution system

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.