Document downloaden () van 20

293509
Model Code: BPZ-FS-1200/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x1200mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293509
EAN
4015082935092
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
1205 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Model Code
BPZ-FS-1200/1

Leveringsprogramma

Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Application
Plinth
Color
Light gray (RAL 7035)

Technische gegevens - mechanisch

Unit type
Modular system
Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Material
Sheet steel
Suitable for width
1200 mm

Meer informatie

Functions
Additional equipment
Special features
1 cover for front or back incl. mounting accessories
Used with
Accessory
Floor-standing enclosures
Service distribution board IVS
Accessory consideration

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.