Zoeken in de Kennisbank
Document downloaden () van 20

A201099X-16

Eaton Crouse-Hinds series Roughneck E1049 contact assembly, Up to 1135A continuous, 313-777 kcmil, Brown, Copper, Male, Rotating or short throw, Zone 2 rated, Double hole bus bar, 1000 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 contact assembly
Catalog Number
A201099X-16
UPC
662275396969
Product Weight
5.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
NEMA Rating
3R
Ingress protection (IP) ratings
IP54

Product specifications

Cable size
313-777 kcmil
Amperage Rating
Up to 1135A Continuous
Voltage rating
1000 Vac/dc
Gender
Male
Color
Brown
Latch type
Rotating or short throw
Type
Double hole bus bar
Contact material
Copper
Special features
Zone 2 rated

Productspecificatie exporteren