Foto is representatief
Download
Eaton B-Line series adjustable yoke pipe roll, 7.3750"Hx7.3750"Lx13.3750"W, Cast iron/steel, 1200 load, 7/8"-9 rod, Elec plated, 12"pipe
Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
Catalog Number |
B3110-12ZN
|
UPC |
781011747213
|
Product Length/Depth |
7.375 in
|
Product Height |
7.375 in
|
Product Width |
13.375 in
|
Product Weight |
26 lb
|
Certifications |
ANSI
|
Load capacity |
1200 lbs
|
Type |
Adjustable steel yoke pipe roll
|
Application |
Support pipe where movement occurs
|
Finish |
Electro-plated
|
Material |
Cast iron
Steel |
Thread/rod size |
7/8"-9
|
Pipe size - max |
12 in
|