Zoeken in de Kennisbank
Document downloaden () van 20

CEX-171-12-348-PN

Eaton Crouse-Hinds series Roughneck CEX panel mounted receptacle, 18A, Unarmoured, Male, Silver plated copper contacts, #16 AWG, Crimp, Pin, 12 shell

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck CEX panel mounted receptacle
Catalog Number
CEX-171-12-348-PN
UPC
662276615564
Product Length/Depth
5.52 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IECEx/ATEX hazardous rating
Zone 1
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Shell size
12
Cable hardware
Panel Mount
Cable type
Unarmoured
Grommet code
Panel Mount
Contact size
#16 AWG
Amperage Rating
18 A
Connector gender
Male
Contact type
Pin
Contact termination
Crimp
Contact material
Silver plated copper

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.