Document downloaden () van 20
We make what matters work*

CHSF-80

Eaton Bussmann series CHSF high speed fuse, 500 Vac, 500 Vdc, 80A, 200 kAIC, Non Indicating, High speed fuse, Bolt-on

Algemene specificaties

Product Name
Eaton Bussmann series CHSF high speed fuse
Catalog Number
CHSF-80
UPC
051712534604
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Productspecificaties

Amperage Rating
80 A
Fuse indicator
Non Indicating
Interrupt rating
200 kAIC
Mounting method
Bolt-on
Packaging type
Standard
Voltage rating
500 Vac, 500 Vdc
Type
High speed fuse

Productspecificatie exporteren