Eaton Bussmann series DIR direct mount handle, Direct Mount Handle, Padlockable, Switch mounting , Used with all switches
| Product Name |
Eaton Bussmann series DIR direct mount handle
|
| Catalog Number |
DIR-03
|
| UPC |
051712401661
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Used with |
Used with BAC05 and BAC06
|
| Special features |
Mounts directly to switch, No shaft required, Padlockable
|