Zoeken in de Kennisbank
Document downloaden () van 20
We make what matters work*

DL37

Eaton Crouse-Hinds series FlexStation DL legend plate, Start-Stop, Used with 2- or 3-hole covers

Algemene specificaties

Product Name
Eaton Crouse-Hinds series FlexStation DL legend plate
Catalog Number
DL37
UPC
782274156538
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
0.01 in
Product Weight
0.006 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class III
Class I, Zone 2
Class I, Division 2
Class II, Division 1
Class II, Division 2
NEMA Rating
3R
12
7
9

Product specifications

Legend plate inscription
Start-Stop
Type
Used with 2- or 3-hole covers

Productspecificatie exporteren