Zoeken in de Kennisbank
Document downloaden () van 20

EL9

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 45°, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL9
UPC
782274307107
Product Length/Depth
3.44 in
Product Height
6.88 in
Product Width
3.44 in
Product Weight
8.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Material
Ductile iron
Feraloy iron alloy
Shape
45° angle
Trade size
3-1/2"

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.