Document downloaden () van 20

EP-501293
Model Code: XSMRF-75

XSMRF-75 . Front Filler XR-QSA H75

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-501293
EAN
9010653041818
Product Length/Depth
47 mm
Product Height
80.5 mm
Product Width
647.3 mm
Product Weight
1.3 kg
Certifications
CE
Model Code
XSMRF-75

Productspecificatie exporteren