Document downloaden () van 20

EP-501383
Model Code: EPTV212/TS7-EMC2

EPTV212/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=1800x500mm, 12-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501383
EAN
9010653042617
Product Length/Depth
40 mm
Product Height
1799 mm
Product Width
500 mm
Product Weight
5 kg
Certifications
CE
Model Code
EPTV212/TS7-EMC2

Productspecificaties

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.