Document downloaden () van 20

EP-502137
Model Code: PSN-MSW/10

ProfiSNAP Mounting Side Wall, H10=950mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502137
EAN
9010653076230
Product Length/Depth
150 mm
Product Height
940 mm
Product Width
20 mm
Product Weight
3.44 kg
Certifications
CE
Model Code
PSN-MSW/10

Leveringsprogramma

Model
Systemic

Technische gegevens - mechanisch

Surface finishing
Galvanized
Mounting method
Snap mounting
Material
Steel

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.