Document downloaden () van 20

GSGB235

Fuse-link, high speed, 235 A, AC 660 V, DC 350 V, BS88, 78 x 107 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB235
EAN
5027590502689
UPC
051712518154
Product Length/Depth
107 mm
Product Height
78 mm
Product Width
35 mm
Product Weight
438 g
Compliances
CE

Productspecificaties

Amperage Rating
235 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Center-to-center distance of connections
81.7 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Watt losses
54 W
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.