 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series GUP junction box, No back hub, (2) 3/4" bottom hub, Feraloy iron alloy, (1) 3/4" side hub, (2) 3/4" top hub
| Product Name | 
                                                Eaton Crouse-Hinds series GUP junction box
                                             | 
| Catalog Number | 
                                                GUP215
                                             | 
| UPC | 
                                                782274477404
                                             | 
| Product Length/Depth | 
                                                4.13 in
                                             | 
| Product Height | 
                                                4.13 in
                                             | 
| Product Width | 
                                                2.75 in
                                             | 
| Product Weight | 
                                                4.75 lb
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEC hazardous rating | 
                                                Class I, Division 1  Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III | 
| Top hub size | 
                                                (2) 3/4"
                                             | 
| Bottom hub size | 
                                                (2) 3/4"
                                             | 
| Side hub size | 
                                                (1) 3/4"
                                             | 
| Back hub size | 
                                                None
                                             | 
| Material | 
                                                Feraloy iron alloy
                                             |