Document downloaden () van 20

JBXEA2G05FPSDS

Double nut receptacle, IP40, size 2, 5 female contacts; JBXEA2G05FPSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G05FPSDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.6 g
Compliances
UL 1977

Productspecificatie exporteren