Rear mount receptacle, IP40, size 1, 7 male contacts; JBXEP1G07MSSDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEP1G07MSSDS
|
| Product Length/Depth |
16.5 mm
|
| Product Height |
16 mm
|
| Product Width |
16 mm
|
| Product Weight |
10.9 g
|
| Compliances |
UL 1977
|