Document downloaden () van 20

JBXFC2G10FCSDSMR

Right angle plug, IP40, size 2, 10 female contacts, cable clamp protective boot; JBXFC2G10FCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC2G10FCSDSMR
Product Length/Depth
42.5 mm
Product Height
36.5 mm
Product Width
15 mm
Product Weight
34.51 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

Productspecificatie exporteren