Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 225 A, Class T, Non-indicating, Bolted blade end x bolted blade end, 200 kAIC at 600 V, Standard, 1, 600 V
| Product Name |
Eaton Bussmann series JJS fuse
|
| Catalog Number |
JJS-225
|
| UPC |
051712628228
|
| Product Length/Depth |
3.63 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.55 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
225 A
|
| Class |
Class T
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Bolted blade end x bolted blade end
|
| Packaging type |
Standard
|
| Quantity |
1
|
| Voltage rating |
600 V
|
| Type |
Current-limiting very fast acting fuse
|
| Special features |
Small footprint
|
| Application |
Large apartment complexes, multi-family meter stacks, VFD line protection
|