Eaton Bussmann series JJS fuse, Current-limiting very fast acting fuse, Small footprint, VFD line protection, 6 A, Class T, Non-indicating, Ferrule end x ferrule end, 200 kAIC at 600 V, Standard, 10, 600 V
| Product Name |
Eaton Bussmann series JJS fuse
|
| Catalog Number |
JJS-6
|
| EAN |
5027590509039
|
| UPC |
051712628068
|
| Product Length/Depth |
0.56 in
|
| Product Height |
1.5 in
|
| Product Width |
0.56 in
|
| Product Weight |
0.02 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
6 A
|
| Class |
Class T
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
600 V
|
| Type |
Current-limiting very fast acting fuse
|
| Special features |
Small footprint
|
| Application |
Large apartment complexes, multi-family meter stacks, VFD line protection
|