Foto is representatief
Download
Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Copper-free aluminum, 3"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD8800 SA
|
UPC |
782274099880
|
Product Length/Depth |
19.69 in
|
Product Height |
9.56 in
|
Product Width |
5.63 in
|
Product Weight |
12.6 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
3"
|
Material |
Copper-free aluminum
|