Foto is representatief
Download
Multilayer High Q, IND 2.2uH Q25 50mA, 2 Pads SMT
Product Name |
Eaton MCQ1V1608 chip inductor
|
Catalog Number |
MCQ1V1608-2R2-R
|
UPC |
051712768825
|
Product Length/Depth |
1.6 mm
|
Product Height |
0.8 mm
|
Product Width |
0.8 mm
|
Product Weight |
0.006 g
|
Compliances |
RoHS Compliant
|
Type |
Chip inductor
|
Mounting |
SMT
|
IRMS |
0.025 A
|
Package Quantity |
4000
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 85 °C
|
Resistance |
800 mΩ
|
Series |
MCQ1V1608
|