Document downloaden () van 20
Wordt uit productie genomen

MTWP-2475C-FW

Eaton Wheelock MT multitone horn strobe, xenon, ceiling, white, FIRE, clear lens, 15 cd indoor, 115/180 cd outdoor, 24V

General specifications

Product Name
Eaton Wheelock MT multitone horn strobe
Catalog Number
MTWP-2475C-FW
UPC
786697244582
Product Length/Depth
3.23 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.644 lb
Compliances
UL

Productspecificaties

Compliance and standards
FM
CSFM
MEA
UL
ULC
Type of horn strobe
Multitone horn strobe
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.138
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Outdoor
Mounting Method
Ceiling
Candela settings
15 cd
115 cd
180 cd
Voltage
24 V
Tones
Code-3 Tone
Slow Whoop
Bell
Horn
Code-3 Horn
March Time Horn
Application
Weather resistant
Sound Level (dBA)
99

Productspecificatie exporteren