Document downloaden () van 20
We make what matters work*

NTS-R-30

Eaton Bussmann series NTS dummy fuse neutral, 1-30 A, Class H, R, Non indicating

Algemene specificaties

Product Name
Eaton Bussmann series NTS dummy fuse neutral
Catalog Number
NTS-R-30
UPC
051712316507
Product Length/Depth
0.8 in
Product Height
4.8 in
Product Width
0.8 in
Product Weight
0.19 lb
Compliances
RoHS Compliant

Productspecificaties

Amperage Rating
1-30A
Class
Class R
Class H
Fuse indicator
Non-indicating
Voltage rating
600 V
Type
Dummy fuse neutral

Productspecificatie exporteren